(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MRA Carbide Rotary Bar Aluminum Cut

MRA Carbide Rotary Bar Aluminum Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • MRA Carbide Rotary Bar Aluminum Cut
  • MRA Carbide Rotary Bar Aluminum Cut
  • MRA Carbide Rotary Bar Aluminum Cut
  • MRA Carbide Rotary Bar Aluminum Cut
  • MRA Carbide Rotary Bar Aluminum Cut
  • MRA Carbide Rotary Bar Aluminum Cut
  • MRA Carbide Rotary Bar Aluminum Cut
  • MRA Carbide Rotary Bar Aluminum Cut

· Since there are few flutes, the chip pocket is larger, facilitating a good outflow of cutting chips to prevent clogging.

Part Number

Configured Part Number is shown.

AC6A009

Part Number
AC6A009
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Shape Elliptic Model Product Model Shank Diameter 3mm Shank Material All Carbide
Cutting Edge Shape For Cutting Aluminum Blade Diameter(mm) 3 Blade Length(mm) 5.6
Recommended Operating Rotational Speed(rpm) 40000

Please check the type/dimensions/specifications of the part AC6A009 in the MRA Carbide Rotary Bar Aluminum Cut series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)