(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MRA Carbide Rotary Bar Crosscut (Long Shank)

MRA Carbide Rotary Bar Crosscut (Long Shank)

The cutting edges are divided with a cross cut, and each cutting edge cuts off chips finely, making them easy to handle.

  • STOCK

Part Number

Configured Part Number is shown.

CB1A002-90LE

Part Number
CB1A002-90LE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Shape Cylinder Type Product Model Shank Diameter 3mm Shank Material All Carbide
Cutting Edge Shape Cross End Cut Blade Diameter(mm) 3 Blade Length(mm) 14

Please check the type/dimensions/specifications of the part CB1A002-90LE in the MRA Carbide Rotary Bar Crosscut (Long Shank) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)