(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drill for Porcelain Tile

Drill for Porcelain Tile

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Cutting edge with superior sharpness and durability.
· Adopts a specially shaped carbide tip for smooth drilling of porcelain tiles, etc.
· Drilling porcelain tile, roof tile, granite, etc.
· The polishing angle corresponding to the blade diameter ensures the most efficient drilling.
· With use of water, cutting performance and durability will be further improved.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Features

●By adopting a special shaped carbide tip, porcelain tiles etc. can also be drilled smoothly.
●A polishing angle according to the blade edge diameter realizes the most efficient drilling operation.
●Cutting ability and durability will be further improved

Usage

●Work Material: Tile, Roof Tile, Marble Stone, etc.

Specification

●Compatible Model: Electric Drill(rotation exclusive)

Materials

●Blade Part: Carbide Tip
Part Number
Z034
Z038
Z043
Z045
Z048
Z055
Z064
Z070
Z075
Z085
Z100
Z105
Z110
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Chuck Size
(mm)
1 Piece(s) 16 Day(s) or more 3.442856.5
1 Piece(s) 13 Day(s) or more 3.850856.5
1 Piece(s) 13 Day(s) or more 4.350856.5
1 Piece(s) 16 Day(s) or more 4.550856.5
1 Piece(s) 16 Day(s) or more 4.850856.5
1 Piece(s) 13 Day(s) or more 5.5651006.5
1 Piece(s) 16 Day(s) or more 6.4651006.5
1 Piece(s) 16 Day(s) or more 7.0751256.5
1 Piece(s) 13 Day(s) or more 7.57512510
1 Piece(s) 19 Day(s) or more 8.57512510
1 Piece(s) 16 Day(s) or more 10.09015010
1 Piece(s) 16 Day(s) or more 10.59015010
1 Piece(s) 16 Day(s) or more 11.09015010

Loading...

  1. 1
 

Basic Information

Possible Perforation Materials PVC Pipe Use Boring in Porcelain Tile, Roof Tile, Granite, Etc. Applicable Material Porcelain Tiles, Roof Tile, Tile, Marble, Ceramic Siding Board, FRP, Extrusion Molding Cement
Applicable Electric Motor Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)