(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Roxy 400L Kit

Roxy 400L Kit

[Features]
· 3,100°C high temperature burner using oxygen and high performance Maxi Gas 400.
· Brazing can be done quickly.
· Ideal for cramped sites and repair work as it can be adjusted to low flame.
· With backfire protection device.
· Light 8 kg for easy movement onsite.
· Mixed gas containing propane, butane, acetone, etc.
[Applications]
· For brazing copper pipes, and servicing freezers and HVAC equipment.
· Cartridge gas for "Roxy 400L".

Part Number

Configured Part Number is shown.

R35570

Part Number
R35570
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Replacement Gas Cylinder Compatible Burner Roxy 400L Trusco Code 376-0413
Mass(g) 450

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)