(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wide Adjustable Wrench, Maximum Mouth Opening 24 mm, 30 mm, 36 mm

Wide Adjustable Wrench, Maximum Mouth Opening 24 mm, 30 mm, 36 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Jaw opening is a wide type one size larger

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Set / Single Item
    Single Item
  • Supplement 1
    Lightweight yet clears the JIS.H class in strength

Catalog

Japanese Only

Part Number
Maximum Opening(mm)

Refine by

  • 24
  • 30
  • Clear
Overall Length(mm)

Refine by

  • 150
  • 150.5
  • 203.5
  • Clear
Mass(g)

Refine by

  • 100
  • 185
  • Clear
Collar

Refine by

  • Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24
150
100
-
35 Day(s)
-

Part Number : MWM24
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    24
  • Overall Length(mm)
    150
  • Mass(g)
    100
  • Set / Single Item
    Single Item
  • Collar
    -
  • Supplement 1
    Lightweight yet clears the JIS.H class in strength
  • Supplement 2
    -
24
150.5
100
Blue
1 Day(s)
-

Part Number : MWM24B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    24
  • Overall Length(mm)
    150.5
  • Mass(g)
    100
  • Set / Single Item
    Single Item
  • Collar
    Blue
  • Supplement 1
    Lightweight yet clears the JIS.H class in strength
  • Supplement 2
    Color Grip
30
203.5
185
Blue
1 Day(s)
-

Part Number : MWM30B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    30
  • Overall Length(mm)
    203.5
  • Mass(g)
    185
  • Set / Single Item
    Single Item
  • Collar
    Blue
  • Supplement 1
    Lightweight yet clears the JIS.H class in strength
  • Supplement 2
    Color Grip

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)