(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
With Full-Polished Curved-Bolt-Hole Aligner, Double-Sided Ratchet Wrench, Mini Short Type

With Full-Polished Curved-Bolt-Hole Aligner, Double-Sided Ratchet Wrench, Mini Short Type

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The lightest there is: light and easy to use.
· Grip with anti-slip grooves.
· More beautiful thanks to its total polishing finish.
· Nickel chrome plated finish.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    195
  • Single Product/Set Classification
    Single Item
  • Supplement 1
    Grip with Anti-Slip Groove
  • Supplement 2
    Nickel chrome plating finish
  • Mass(g)
    250

Details

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 17×19
  • 17×21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17×19
1 Day(s)
-

Part Number : SSR1719H
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    195
  • Width across flat dimension(mm)
    17×19
  • Single Product/Set Classification
    Single Item
  • Supplement 1
    Grip with Anti-Slip Groove
  • Supplement 2
    Nickel chrome plating finish
  • Mass(g)
    250
17×21
1 Day(s)
-

Part Number : SSR1721H
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Single-ended offset
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    195
  • Width across flat dimension(mm)
    17×21
  • Single Product/Set Classification
    Single Item
  • Supplement 1
    Grip with Anti-Slip Groove
  • Supplement 2
    Nickel chrome plating finish
  • Mass(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Reversing is a switching claw type.
●A mini short type that is optimum for temporary scaffolding and residential house construction.

Specification

●Thickness(mm):50
●Total Length(mm):195
●SPQ(piece):6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)