(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Floater (Thin Type)【2 Pieces Per Package】

Floater (Thin Type)

Thinner and more compact than a standard type iron plate separator for attachment in narrow locations.

PDF

Part Number

Configured Part Number is shown.

KF-T20

 
Part Number
KF-T20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Iron Plate Separator Width(mm) 102 Height(mm) 127
Depth(mm) 50 Mass(kg) 1.6×2 Use To separate steel plates in close contact
Feature 1 Ultrathin with thickness of 20 mm Feature 2 Can Be Installed in Various Ways Such as Directly on the Wall or Using L-Shaped Brackets Feature 3 For mounting with the accessory L-shaped metal fittings, the mounting position can be adjusted up and down

Please check the type/dimensions/specifications of the part KF-T20 in the Floater (Thin Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)