(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Four-claws scroll chuck (One-piece claw type)

Four-claws scroll chuck (One-piece claw type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· This claw is treated with high hardness heat treatment for excellent durability.
· Internal and external jaws can be exchanged.
· Ideal for grasping objects from round bars to square workpieces.

Part Number

Configured Part Number is shown.

Part Number
SC110F4
SC130F4
SC165F4
SC190F4
SC230F4
Part NumberMinimum order quantityVolume DiscountDays to ShipChuck diameter
(mm)
Grip Power
(kN)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 112162.5~9031~80239-11553400
1 Piece(s) Quote 132232.5 to 10537~94239-11634800
1 Piece(s) Quote 167303.5~13445~122239-11718000
1 Piece(s) Quote 192304.0~15250–150239-118012000
1 Piece(s) Quote 233355.0~18763~175239-119820000

Loading...

  1. 1

Basic Information

Features This claw is treated with high hardened heat treatment for excellent durability. Inner and outer claws can be exchanged for high economic merit. This product is ideal for grasping both round poles and square work items. Specifications Chuck mounts front-back using 3 hard solid jaws in conformation with Japanese JIS standards

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)