(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Four-claws scroll chuck (Split claw type)

Four-claws scroll chuck (Split claw type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Ideal for grasping objects from round bars to square workpieces.
· Rectangular workpieces can also be grasped by molding the soft jaws.

Part Number

Configured Part Number is shown.

Part Number
TC110F4
TC130F4
TC165F4
TC230F4
Part NumberMinimum order quantityVolume DiscountDays to ShipChuck diameter
(mm)
Grip Power
(kN)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 112162.5~8938~78239-13173400
1 Piece(s) Quote 132233.0~10443~92239-13255100
1 Piece(s) Quote 167303.5~13552~119239-133310000
1 Piece(s) Quote 233355.0~19075~169239-135021000

Loading...

  1. 1

Basic Information

Features Ideal for grasping objects from round bars to square workpieces. Rectangular workpieces can also be grasped by molding the soft jaws. Specifications Split-jaw type (w/ hard/soft jaw)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)