(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

3-Jaw Scroll Chuck, SC/JN Series (Integrated Jaw Type)

Part Number

Configured Part Number is shown.

Features

●Inner jaws and outer jaws can be exchanged and used, durability and economic efficiency are outstanding.

Specification

●SPQ(piece):1
●With hand tightening handle
●integrated hard jaw type
Part Number
SC-3
SC-4
SC-5
SC-5F
SC-14
SC-16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetails Type Chuck diameter
(mm)
Grip Power
(kN)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Mass
(kg)
1 Piece(s) 1 Day(s) -Regular8592~7024~641.5
1 Piece(s) 16 Day(s) or more -Regular110123~9529~843.1
1 Piece(s) 1 Day(s) -Regular130153~11033~1004.4
1 Piece(s) 19 Day(s) or more -Soft Jaw Set130153~11033~1004.4
1 Piece(s) Quote 10Regular35540.525~315107~29054
1 Piece(s) Quote -Regular4054525~360113~34074

Loading...

  1. 1

Basic Information

Features Internal and external jaws can be changed and used for outstanding durability and value. Specifications Integrated hard jaw type with manual clamping handle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)