(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wooden Handle Brass Brush

Wooden Handle Brass Brush

[Features]
· It is suitable for polishing and cleaning of soft and easily scratched molds and machine parts.
[Applications]
· Polishing agent for easily damaged materials such as copper and brass.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Suitable for polishing and cleaning soft and scratch-resistant molding die and machine parts.

Usage

●Polishing of easily scratched things such as copper and brass.

Specification

●Bristle Material: Brass
Part Number
TB-5007-10
TB-5008-10
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of lines
(Row)
Width
(mm)
Trusco Code Mass
1 Piece(s) 1 Day(s) 315258-930330(g)
1 Piece(s) Same day 418258-931135(g)

Loading...

  1. 1

Basic Information

Hair material Brass Type Wooden handle brush Planting(mm) 73
Hair length(mm) 16 Product wool material Brass Wire diameter(mm) 0.15
Overall Length(mm) 240 Features It is suitable for polishing and cleaning of soft and easily scratched molds and machine parts. Application Polishing agent for easily damaged materials such as copper and brass.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)