(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brush for Plastering

Brush for Plastering

[Features]
· The product is elastic, made with vinyl chloride strands with superior durability, as well as horse hair.
[Applications]
· Surface conditioning of walls and cement mortar.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Uses PVC bristle material and horse hairs with elasticity and excellent durability.

Usage

●Surface conditioning of walls and cement mortar.
Part Number
TB-5811
TB-5812
TB-5813
TB-5814
TB-SH
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of lines
(Row)
Hair length
(mm)
Product wool material Overall Length
(mm)
Width
(mm)
Trusco Code Mass Shape
1 Piece(s) 1 Day(s) 345Polyvinyl chloride, horse hair18030258-961375(g)1 pc.
1 Piece(s) 1 Day(s) 645Polyvinyl chloride, horse hair18060258-9621150(g)1 pc.
1 Piece(s) 1 Day(s) 645Polyvinyl chloride, horse hair27060258-9630210(g)1 Gamble
1 Piece(s) 1 Day(s) 645Polyvinyl chloride, horse hair36060258-9648290(g)2 pc.
1 Piece(s) 1 Day(s) ---32018272-700565(g)Handle (Diagonal Type)

Loading...

  1. 1

Basic Information

Type Wooden handle brush Thickness(mm) 15 Features The product is elastic, made with vinyl chloride strands with superior durability, as well as horse hair.
Application Surface conditioning of walls and cement mortar.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)