(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Oil Brush (Wire Handle)【5 Pieces Per Package】

Oil Brush (Wire Handle)

[Features]
· Has a handle made of narrow wire and can be used for areas where oil is hard to apply.
[Applications]
· Application of oil to machines such as drill presses and lathes.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Since it is a thin wire handle, it can be used for places where it is difficult to apply oil.

Usage

●Drilling press, lathe etc., application of oil to machine.

Specification

●Q'ty Per Bag (piece): 5
●SPQ (bag): 5

Materials

●Core Wire: Steel (iron)
●Caulking Section: Tinplate (tin-plated steel plate)
●Bristle Material: Human Hair

Warning

●If you use high viscosity oil, hair comes out. Please use a fluid oil.
Part Number
TB-4008-5
TB-4009-5
TB-4010-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHair length
(mm)
Hair end width
(mm)
Overall Length
(mm)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s) 1 Day(s) 2310150330-424815 (g/bag)

5 Pieces Per Package

1 Pack(s) 1 Day(s) 2820200330-425620 (g/Bag)

5 Pieces Per Package

1 Pack(s) 1 Day(s) 3323250330-426430 (g/Bag)

Loading...

  1. 1

Basic Information

Hair material Other Type Brush with Metal Handle Product wool material Human hair
The Number of each bag(piece) 5 Features Has a handle made of narrow wire and can be used for areas where oil is hard to apply. Application Application of oil to machines such as drill presses and lathes.
Core wire Steel (Iron) Caulking Section Tin (Tin Plated Sheet)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)