(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pen Type Brush

Pen Type Brush

[Features]
· Brush shape which is easy to hold improves workability.
· Flexible bamboo handle is difficult to break.
[Applications]
· Ideal for long hours of detailed polish machining.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Usability is improved with brushes type which is easy to hold in hand
●Bamboo handle type is elastic and difficult to break.

Usage

●Optimum for long time fine polishing work.

Specification

●SPQ (piece):1
Part Number
FB-1
FB-3
FB-4
FB-M
FB-P
Part NumberMinimum order quantityVolume DiscountDays to ShipHair material Type Hair length
(mm)
Product wool material Wire diameter
(mm)
Hair end width
(mm)
Overall Length
(mm)
Width
(mm)
Trusco Code Mass Handle Materials
1 Piece(s) 1 Day(s) Steel wireBamboo handle brush25Steel Wire0.31121010216-788320(g)Bamboo handle
1 Piece(s) 1 Day(s) BrassBamboo handle brush25Brass0.181221010216-786720(g)Bamboo handle
1 Piece(s) 1 Day(s) Stainless SteelBamboo handle brush25Stainless Steel0.151221010216-787518(g)Bamboo handle
1 Piece(s) 1 Day(s) BrassWooden handle brush17Brass0.1421165φ14216-785918(g)Wooden handle
1 Piece(s) 1 Day(s) Stainless SteelOther10Stainless Steel0.109170φ8216-784110(g)Aluminum Pipe

Loading...

  1. 1

Basic Information

Features Brush shape which is easy to hold improves workability. Flexible bamboo handle is difficult to break. Application Ideal for long hours of detailed polish machining.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)