(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Suction Lifter

Suction Lifter

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Pulling up the movable grip creates a vacuum state in the space between the rubber and the object, allowing absorption.
· Used for gripping things that are difficult to carry, such as glass plate and metal plate lifting, movement of steel plates without handle, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Suction Surface Size(mm)
    φ123
  • Maximum Absorption Power(kg)
    20
  • Trusco Code
    276-0550
  • Features
    Pulling up the movable grip creates the vacuum state in the space between the rubber and the object, allowing absorption. It is used for gripping things that are difficult to carry, such as glass plate and metal plate lifting, movement of steel plates without handle, etc.
  • Mass(g)
    340

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TSL-1001
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Suction Surface Size(mm)
    φ123
  • Maximum Absorption Power(kg)
    20
  • Trusco Code
    276-0550
  • Features
    Pulling up the movable grip creates the vacuum state in the space between the rubber and the object, allowing absorption. It is used for gripping things that are difficult to carry, such as glass plate and metal plate lifting, movement of steel plates without handle, etc.
  • Mass(g)
    340

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used for lifting glass plates, metal plates, etc. or carrying steel plates without handles, by sticking it to an item which is hard to transport.

Specification

●Suction Surface Size (mm):Φ123
●Max Suction Strength (kg):20
●SPQ(piece):1

Materials

●Main Body: Nylon

Warning

●Does not stick to the surface with irregularities.
●Maximum suction strength (when using mirror surface) is a standard.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)