(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Small Diameter Cutter, SRF Type

Aluminum Small Diameter Cutter, SRF Type

A small, high-performance cutter ideal for machining aluminum components on small-scale apparatus. Simple design with direct insert mounting. The simple fine adjustment mechanism maintains blade runout accuracy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRF30RST
SRF40RST
SRF50R
SRF63R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Weight
(kg)
Fig
1 Piece(s) 12 Day(s) or more 3030.341
1 Piece(s) 16 Day(s) or more 4040.51
1 Piece(s) 12 Day(s) or more 5050.594
1 Piece(s) 20 Day(s) or more 6360.674

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface Work Material Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 5 Suitable Tip NF-SNEW09T3ADTR-DA1000/NF-SNEW09T3ADTR-DA2200/NF-SNEW09T3ADTR-U-DA1000/NF-SNEW09T3ADTR-U-DA2200/NF-SNEW09T3ADTR-R-DA1000/NF-SNEW09T3ADTR-R-DA2200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)