(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Ballpoint Hex Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Ballpoint Hex Wrench【1-9 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes.
· Enhance your work efficiency with the high torque capability of this tool.
· Made of stainless steel (X46 Cr13).

Basic Specifications

  • Specifications
    • STOCK
  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Material
    Stainless Steel (X46 Cr13)
Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Single Item / Set Classification

Refine by

  • Single Item
  • Set Parts
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 90
  • 101
  • 112
  • 123
  • 137
  • 154
  • 172
  • 195
  • 224
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 14
  • 16
  • 19
  • 21
  • 24
  • 27
  • 31
  • 37
  • 42
  • Clear
Set Content(mm)

Refine by

  • 1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10
  • Clear
Set Content(Pieces)

Refine by

  • 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
Single Item
90
14
-
-
15 Day(s) or more
-

Part Number : 022700
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    90
  • Hex Neck Length (H Dimension) L-type Only(mm)
    14
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111265
  • Trusco Code
    421-6008
  • Mass(g)
    5
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
2
Single Item
101
16
-
-
15 Day(s) or more
-

Part Number : 022701
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    2
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    101
  • Hex Neck Length (H Dimension) L-type Only(mm)
    16
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111272
  • Trusco Code
    421-6016
  • Mass(g)
    6
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
2.5
Single Item
112
19
-
-
12 Day(s) or more
-

Part Number : 022702
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    112
  • Hex Neck Length (H Dimension) L-type Only(mm)
    19
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111289
  • Trusco Code
    421-6024
  • Mass(g)
    7
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
3
Single Item
123
21
-
-
12 Day(s)
-

Part Number : 022703
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    3
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    123
  • Hex Neck Length (H Dimension) L-type Only(mm)
    21
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111296
  • Trusco Code
    421-6032
  • Mass(g)
    13
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
4
Single Item
137
24
-
-
12 Day(s)
-

Part Number : 022704
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    4
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    137
  • Hex Neck Length (H Dimension) L-type Only(mm)
    24
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111302
  • Trusco Code
    421-6041
  • Mass(g)
    24
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
5
Single Item
154
27
-
-
12 Day(s)
-

Part Number : 022705
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    154
  • Hex Neck Length (H Dimension) L-type Only(mm)
    27
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111319
  • Trusco Code
    421-6059
  • Mass(g)
    40.63
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
6
Single Item
172
31
-
-
16 Day(s) or more
-

Part Number : 022706
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    6
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    172
  • Hex Neck Length (H Dimension) L-type Only(mm)
    31
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111326
  • Trusco Code
    421-6067
  • Mass(g)
    55
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
8
Single Item
195
37
-
-
12 Day(s)
-

Part Number : 022708
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    195
  • Hex Neck Length (H Dimension) L-type Only(mm)
    37
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111340
  • Trusco Code
    421-6075
  • Mass(g)
    130
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
10
Single Item
224
42
-
-
12 Day(s)
-

Part Number : 022709
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    224
  • Hex Neck Length (H Dimension) L-type Only(mm)
    42
  • Set Content(mm)
    -
  • Set Content(Pieces)
    -
  • JAN Code
    4013288111357
  • Trusco Code
    421-6083
  • Mass(g)
    210
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    -
  • Material
    Stainless Steel (X46 Cr13)
1.5 ~ 10
Set Parts
-
-
1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10
9
1 Day(s)
-

9 Pieces Per Package

Part Number : 022720
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 9 Pieces Per Package

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    -
  • Hex Neck Length (H Dimension) L-type Only(mm)
    -
  • Set Content(mm)
    1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10
  • Set Content(Pieces)
    9
  • JAN Code
    4013288111364
  • Trusco Code
    438-7163
  • Mass(g)
    400/set
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
  • Accessories
    Holder
  • Material
    Stainless Steel (X46 Cr13)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)