(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Panasonic Battery Pack for Multi-Impact Screwdriver

Part Number

Configured Part Number is shown.

EZ9L45

Part Number
EZ9L45
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Voltage(V) 14.4 Sales Set Content Battery only Mass(g) 570
Capacity(Ah) 4.2 Power Supply(V) - Type Battery pack
Power Consumption(VA) - Trusco Code 421-6890 Compatible Model EZ7544/EZ7545/EZ7548/EZ7442/EZ7441/EZ7940/EZ4541/EZ4640/EZ4540/EZ4543/EZ78A1

Please check the type/dimensions/specifications of the part EZ9L45 in the Panasonic Battery Pack for Multi-Impact Screwdriver series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)