(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chargeable Multi-Impact Driver (7.2 V)

Chargeable Multi-Impact Driver (7.2 V)

[Features]
· Single-action switching between impact tightening and clutch tightening is possible.
· A combination impact and drill that features a multi-impact specification and can be switched with in a single action.
· An item which is T-shaped for ease of use, with a slim grip that is easy to hold.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZ7520LA2S-B

 
Part Number
EZ7520LA2S-B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 14 Day(s) 10

Loading...

  1. 1

Basic Information

Sales Set Content Main body, Case, Battery, Battery charger Rechargeable Y Mass(g) 800
Maximum Tightening Torque: Impact(N·m) 22 Maximum Tightening Torque: Drill(N·m) 3 No load rotation speed: Impact(min-1) 0~2600
No load rotation speed: Drill(min-1) 0–600 Trusco Code 360-8271 Strike count(min-1) 0~3000
Features Switching between impact tightening and clutch tightening can be performed with "one touch". A multi-impact specification with "one touch" switching where impact and drill have been combined together. An easily held item with an easy-to-use T-shaped form and a slender grip. Continuous operation standard workload(1 charge) Coarse Thread, Applicable to approx. 180 Douglas pine (3.8 X 25 mm) Fastening Ability Oregon Pine (φ3.8 x 25 mm) Approximately 180 pcs (Impact Mode) Tex Screws, Iron (φ4 x 13 mm ±0.8 mm) Approximately 220 pcs (Impact Mode)
Bit Dimensions 6.35mm Charge time 35 Minutes (Usable Charge), 60 Minutes (Full Charge) Accessory Lithium-Ion Battery (EZ9L20) x 2, Rapid Charger (EZ0L20) Case

Please check the type/dimensions/specifications of the part EZ7520LA2S-B in the Chargeable Multi-Impact Driver (7.2 V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)