(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hexalobular wrench set (8 pieces per set, knife type)

Hexalobular wrench set (8 pieces per set, knife type)【8 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Supports tamper-resistant hexalobular screws.
· Hexalobular wrench and grip can be fixed at 90° for easy operation.
· Pull out just the sizes required just like pocketknives.
· Folding type is convenient for carrying.
· This product has black oxide surface processing.
· The hardness is HRC 52-56.
· Made from chrome vanadium steel.

Basic Specifications

  • Specifications
    • STOCK
  • Type (Shape)
    Knife-shaped
  • Tip shape / tamper-proof
    T Type Tamper-Proof Type
  • Single Product/Set Classification
    Set Product
  • Set Content
    T9H、T10H、T15H、T20HT25H、T27H、T30H、T40H
  • Trusco Code
    366-8983
  • Mass
    172g
  • Material
    Chrome Vanadium Steel
  • Features
    Supports tamper-resistant hexalobular screws. Hexalobular wrench and grip can be fixed at 90° for easy operation. Can be used by drawing out only the required size, like a pocket knife. Folding type is convenient for carrying.
  • Surface Treatment
    Black Oxide Finishing
  • Hardness
    HRC52~56

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

8 Pieces Per Package

Part Number : TNH8S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 8 Pieces Per Package

Specificationtitle

  • Type (Shape)
    Knife-shaped
  • Tip shape / tamper-proof
    T Type Tamper-Proof Type
  • Single Product/Set Classification
    Set Product
  • Set Content
    T9H、T10H、T15H、T20HT25H、T27H、T30H、T40H
  • Trusco Code
    366-8983
  • Mass
    172g
  • Material
    Chrome Vanadium Steel
  • Features
    Supports tamper-resistant hexalobular screws. Hexalobular wrench and grip can be fixed at 90° for easy operation. Can be used by drawing out only the required size, like a pocket knife. Folding type is convenient for carrying.
  • Surface Treatment
    Black Oxide Finishing
  • Hardness
    HRC52~56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Corresponds to hexalobular screw with the anti-tampering screw.
●Hexalobular wrench and grip can be fixed at 90°, making work easier.
●You can draw out only necessary size like a pocket knife.
●Since it is a folding type, it is convenient for carrying.
●Surface treatment is black dye processing.
●The hardness is HRC52 to 56.

Specification

●Set Contents:T9H, T10H, T15H, T20H, T25H, T27H, T30H, T40H
●SPQ(piece):12

Materials

●Chrome Vanadium Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)