(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hexalobular wrench (manual)

Hexalobular wrench (manual)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Supports tamper-resistant hexalobular screws.
· T-shaped handle is easy to grasp.
· This product has black oxide surface processing.
· The hardness is HRC 54-59.

Basic Specifications

  • Specifications
    • STOCK
  • Type (Shape)
    Manual socket wrench
  • Tip shape / tamper-proof
    T Type Tamper-Proof Type
  • Single Product/Set Classification
    Single Item
  • Features
    Supports tamper-resistant hexalobular screws. T-type handle shape is easy to grasp.
  • Surface Treatment
    Black Oxide Finishing
  • Hardness
    HRC54~59

Details

Part Number
Overall length (L dimension)(mm)

Refine by

  • 150
  • 190
  • Clear
Product tip standards

Refine by

  • T10H
  • T15H
  • T20H
  • T25H
  • Clear
Shaft length(mm)

Refine by

  • 103
  • 134
  • Clear
Overall Width(mm)

Refine by

  • 86
  • 105
  • Clear
Trusco Code

Refine by

  • 342-9768
  • 342-9750
  • 342-9741
  • 342-9733
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
150
T10H
103
86
342-9733
1 Day(s)
-

Part Number : TSHR-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    Manual socket wrench
  • Tip shape / tamper-proof
    T Type Tamper-Proof Type
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    150
  • Product tip standards
    T10H
  • Shaft length(mm)
    103
  • Overall Width(mm)
    86
  • Trusco Code
    342-9733
  • Mass
    30g
  • Features
    Supports tamper-resistant hexalobular screws. T-type handle shape is easy to grasp.
  • Surface Treatment
    Black Oxide Finishing
  • Hardness
    HRC54~59
150
T15H
103
86
342-9741
1 Day(s)
-

Part Number : TSHR-15
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    Manual socket wrench
  • Tip shape / tamper-proof
    T Type Tamper-Proof Type
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    150
  • Product tip standards
    T15H
  • Shaft length(mm)
    103
  • Overall Width(mm)
    86
  • Trusco Code
    342-9741
  • Mass
    30g
  • Features
    Supports tamper-resistant hexalobular screws. T-type handle shape is easy to grasp.
  • Surface Treatment
    Black Oxide Finishing
  • Hardness
    HRC54~59
190
T20H
134
105
342-9750
1 Day(s)
-

Part Number : TSHR-20
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    Manual socket wrench
  • Tip shape / tamper-proof
    T Type Tamper-Proof Type
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    190
  • Product tip standards
    T20H
  • Shaft length(mm)
    134
  • Overall Width(mm)
    105
  • Trusco Code
    342-9750
  • Mass
    53g
  • Features
    Supports tamper-resistant hexalobular screws. T-type handle shape is easy to grasp.
  • Surface Treatment
    Black Oxide Finishing
  • Hardness
    HRC54~59
190
T25H
134
105
342-9768
1 Day(s)
-

Part Number : TSHR-25
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    Manual socket wrench
  • Tip shape / tamper-proof
    T Type Tamper-Proof Type
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    190
  • Product tip standards
    T25H
  • Shaft length(mm)
    134
  • Overall Width(mm)
    105
  • Trusco Code
    342-9768
  • Mass
    61g
  • Features
    Supports tamper-resistant hexalobular screws. T-type handle shape is easy to grasp.
  • Surface Treatment
    Black Oxide Finishing
  • Hardness
    HRC54~59

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Corresponds to hexalobular screw thread with anti-tampering.
●Easy to hold T-handle specification.
●Black dye surface treatment
●The hardness is HRC54 to 59.

Specification

●SPQ(piece):20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)