(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Wave Multifunctional, Long Type / Air Hole Specification WMM2000ELH

SEC-Wave Multifunctional, Long Type / Air Hole Specification WMM2000ELH

Enables shoulder cutting and groove cutting with a single unit, as well as plunging. Ideal for high efficiency slope milling, helical drilling, and pocket machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WMM2020ELH
WMM2021ELH
WMM2025ELH
WMM2026ELH
WMM2030ELH
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
l / ap
(mm)
1 Piece(s) 16 Day(s) or more 201852036017
1 Piece(s) 16 Day(s) or more 211852033517
1 Piece(s) 16 Day(s) or more 252202547526
1 Piece(s) 16 Day(s) or more 262202544026
1 Piece(s) 16 Day(s) or more 302302555035

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting / Vertical Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 35 / 17 Suitable Tip APMT103504PDER-ACZ350/APMT103504PDER-ACZ330/APMT103504PDER-ACZ310/APMT103508PDER-ACZ350/APMT103508PDER-ACZ330/APMT103508PDER-ACZ310/APMT103512PDER-ACZ350/APMT103512PDER-ACZ330/APMT103512PDER-ACZ310/APMT103504PDER-H-ACZ350/APMT103504PDER-H-ACZ330/APMT103504PDER-H-ACZ310/APMT103508PDER-H-ACZ350/APMT103508PDER-H-ACZ330/APMT103508PDER-H-ACZ310/APMT103512PDER-H-ACZ350/APMT103512PDER-H-ACZ330/APMT103512PDER-H-ACZ310/APET103504PDER-F-ACZ350/APET103504PDER-F-ACZ330/APET103504PDER-F-ACZ310/APET103504PDFR-S-H1/APET103504PDFR-S-DL1000
Effective No. of Blades 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)