(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Wave Multifunctional, Long Type / Air Hole Specification WMM3000ELH

SEC-Wave Multifunctional, Long Type / Air Hole Specification WMM3000ELH

Enables shoulder cutting and groove cutting with a single unit, as well as plunging. Ideal for high efficiency slope milling, helical drilling, and pocket machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WMM3032ELH
WMM3033ELH
WMM3035ELH
WMM3040ELH
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
1 Piece(s) 16 Day(s) or more 3223090
1 Piece(s) 16 Day(s) or more 3323050
1 Piece(s) 16 Day(s) or more 3523050
1 Piece(s) 16 Day(s) or more 4024055

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting / Vertical Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Link Diameter (d)(mm) 32 Number of Flutes(sheet) 4
Max. Cutting Depth (Ad)(mm) 39 Suitable Tip APMT160508PDER-ACZ350/APMT160508PDER-ACZ330/APMT160508PDER-ACZ310/APMT160512PDER-ACZ350/APMT160512PDER-ACZ330/APMT160512PDER-ACZ310/APMT160516PDER-ACZ350/APMT160516PDER-ACZ330/APMT160516PDER-ACZ310/APMT160508PDER-H-ACZ350/APMT160508PDER-H-ACZ330/APMT160508PDER-H-ACZ310/APMT160512PDER-H-ACZ350/APMT160512PDER-H-ACZ330/APMT160512PDER-H-ACZ310/APMT160516PDER-H-ACZ350/APMT160516PDER-H-ACZ330/APMT160516PDER-H-ACZ310/APET160508PDER-F-ACZ350/APET160508PDER-F-ACZ330/APET160508PDER-F-ACZ310/APET160504PDFR-S-H1/APET160504PDFR-S-DL1000/APET160508PDFR-S-H1/APET160508PDFR-S-DL1000/APMT160520PDER-H-ACZ350/APMT160520PDER-H-ACZ330/APMT160520PDER-H-ACZ310/APMT160530PDER-H-ACZ350/APMT160530PDER-H-ACZ330/APMT160530PDER-H-ACZ310/APMT160540PDER-H-ACZ350/APMT160540PDER-H-ACZ330/APMT160540PDER-H-ACZ310/APMT160550PDER-H-ACZ350/APMT160550PDER-H-ACZ330/APMT160550PDER-H-ACZ310/APMT160560PDER-H-ACZ350/APMT160560PDER-H-ACZ330/APMT160560PDER-H-ACZ310 l / ap(mm) 39
Effective No. of Blades 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)