(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
L Type Hexalobular Wrench Set with Roll-Up Case

L Type Hexalobular Wrench Set with Roll-Up Case

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A set of standard L-type hexalobular wrenches.
· With roll-up case

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 410K
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Shape)
    L Type Wrench
  • Tip shape / tamper-proof
    T Type without Tamper-Proofing
  • Single Product/Set Classification
    Set Product
  • Set Content
    410-7・8・9・10・15・20・25・27・30・40
  • Accessory
    With Roll-up Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)