(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Seal for Metals S585HF

Seal for Metals S585HF

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A fast curing type that is less sticky after hardening and provides a clean finish.
· Excellent heat resistance and also supports baking finish.
[Applications]
· Metal/coated surface sealing.
· Seal to be placed around pipe and duct openings.

Basic Specifications

  • Product Type
    Sealing Agent
  • Color
    White
  • Trusco Code
    341-9550
  • Application 1
    Seal for Around Piping and Duct Openings
  • Application 2
    Seal of metal and painted surface
  • Operating Temperature Range(°C)
    -50~90
  • Material
    Modified Silicone Resin
  • Mass
    520
  • Amount Of Content
    1 pc (333 ml)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc (333 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (333 ml)
Quote
-

Part Number : SE-114
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (333 ml)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    White
  • Trusco Code
    341-9550
  • Application 1
    Seal for Around Piping and Duct Openings
  • Application 2
    Seal of metal and painted surface
  • Operating Temperature Range(°C)
    -50~90
  • Material
    Modified Silicone Resin
  • Mass
    520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)