(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Super Multi-Use Super Sealant (Mold Prevention Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Super Multi-Use Super Sealant (Mold Prevention Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Sealant that strongly adheres to even acrylic and polycarbonate.
· It is blended with a powerful anti-mold + antibacterial agent.
· Non-plastic, solvent-free low odor type.
[Applications]
· Gap sealing. (Bathroom, panel joints, etc.)

Basic Specifications

  • Product Type
    Sealing Agent
  • Application 1
    Spacing Sheet (bathroom, panel joints etc.)
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Modified Silicone Resin

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc (135 ml)
  • 1 pc (333 ml)
  • Clear
Color

Refine by

  • White
  • Gray
  • Clear
Trusco Code

Refine by

  • 341-9673
  • 341-9665
  • 341-9657
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (333 ml)
Gray
341-9657
Quote
-

Part Number : SU-002
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (333 ml)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    Gray
  • Trusco Code
    341-9657
  • Application 1
    Spacing Sheet (bathroom, panel joints etc.)
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Modified Silicone Resin
  • Mass
    462
1 pc (135 ml)
White
341-9665
Quote
-

Part Number : SX-001
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (135 ml)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    White
  • Trusco Code
    341-9665
  • Application 1
    Spacing Sheet (bathroom, panel joints etc.)
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Modified Silicone Resin
  • Mass
    187
1 pc (135 ml)
Gray
341-9673
Quote
-

Part Number : SX-002
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (135 ml)

Specificationtitle

  • Product Type
    Sealing Agent
  • Color
    Gray
  • Trusco Code
    341-9673
  • Application 1
    Spacing Sheet (bathroom, panel joints etc.)
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Modified Silicone Resin
  • Mass
    187

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)