(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Adhesive "PPX" (Primer Set Type)

Adhesive "PPX" (Primer Set Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be used with our unique primer to achieve strong adhesion to low adhesive materials.
[Applications]
· For bonding polyethylene, polypropylene, silicone rubber, polyacetal resin, fluororesin and other substances with low-adhesive properties.

Basic Specifications

  • Product Model
    Instant Adhesive
  • Color
    Transparent
  • Trusco Code
    374-8863
  • Use
    For bonding polyethylene, polypropylene, silicone rubber, polyacetal, fluororesin and other substances with low-adhesive properties.
  • Applicable Materials
    Polyethylene, Polypropylene, Silicone Rubber, Polyacetal Resin, Fluororesin
  • Main Component
    PPX: Cyanoacrylate Series, PPX-3: Amine Compound
  • Mass
    300 g/set
  • Amount Of Content
    1 Set (Instant Adhesive PPX: 20 g / Primer PPX-3: 40 g)
Part Number
Amount Of Content

Refine by

  • 1 Set (Instant Adhesive PPX: 20 g / Primer PPX-3: 40 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Instant Adhesive PPX: 20 g / Primer PPX-3: 40 g)
Quote
-

Part Number : AC-110
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Instant Adhesive PPX: 20 g / Primer PPX-3: 40 g)

Specificationtitle

  • Product Model
    Instant Adhesive
  • Color
    Transparent
  • Trusco Code
    374-8863
  • Use
    For bonding polyethylene, polypropylene, silicone rubber, polyacetal, fluororesin and other substances with low-adhesive properties.
  • Applicable Materials
    Polyethylene, Polypropylene, Silicone Rubber, Polyacetal Resin, Fluororesin
  • Main Component
    PPX: Cyanoacrylate Series, PPX-3: Amine Compound
  • Mass
    300 g/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)