(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

"Nice Mighty Spiral Step Drill" (Straight 3-Flute Titanium-Coated Type)

"Nice Mighty Spiral Step Drill" (Straight 3-Flute Titanium-Coated Type)

[Features]
· The change from 2-flute to 3-flute achieves light and speedy hole drilling, hole expansion and stable sharpness without chattering.
· A 3-flute type that mitigates the burden on the cutting edge and increases the service life of the blade. It discharges chips quickly and reduces welding.
· The 3-flute tip and thinning finish provide quick through work with no center misalignment.
· Consists of many professional specifications and sizes, frequently used on worksites.
[Applications]
· Work materials: Iron plate, copper plate, galvalume (up to 2 mm), aluminum plate, wood, resin (up to 3 mm), stainless steel plate (up to 1 mm).

Part Number

Configured Part Number is shown.

Features

●With 3 blades, the burden on the cutting edge is reduced and the blade life becomes longer. The discharge of chips is quick and welding is reduced.
●3 edge blades, with no center deviation in thinning processing, penetration is quick.

Usage

●Work Material: Iron Plate, Copper Plate, Galvalume(up to 2mm), Aluminum Plate, Wood, Resin(up to 3mm), Stainless Steel Plate(up to 1mm).

Specification

●Shank Diameter(mm):10
●Surface Treatment: Titanium Coating

Materials

●Cobalt High Speed Steel

Accessories

●Cutting Oil
Part Number
3S-NMS-27G
3S-NMS-28G
3S-NMS-33G
3S-NMS-34G
Part NumberMinimum order quantityVolume DiscountDays to ShipStep width
(mm)
Number of Steps
(Level)
Drilling Dimensions
(φ mm)
Trusco Code Mass
(g)
1 Piece(s) 12 Day(s) 3.0(2)125、7、9、11、13、15、16、19、21、22、25、27352-120695
1 Piece(s) 12 Day(s) 3.0(2)115、9、11、13、15、16、19、21、22、24、28352-1192100
1 Piece(s) 12 Day(s) 2.5(3)116、13、15、16、19、21、22、25、27、30.5、33352-1184135
1 Piece(s) 12 Day(s) 2.5(3)116、13、15、16、21、22、25、27、28、30.5、34352-1176145

Loading...

  1. 1

Basic Information

shank diameter(mm) 10 Surface Treatment Titanium Coating work material Iron Panel, Copper Panel, Galvalume (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3 mm), Stainless Steel Panel (up to 1 mm)
Material Cobalt HSS Accessory Cutting Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)