(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Circle Cutter Spare Blade

Part Number

Configured Part Number is shown.

Features

●Can be used over a wide range from wood to iron plate.
●To accommodate a wide range of tools, the shank part adopts a two-step shape(10/13mm).
●Drilling with large holes can be done with electric drill/drilling machines.

Usage

●Work Material: Iron Plate(up to 1.5mm), Veneer Plate, Plastic, Aluminum Plate(up to 1.2mm), Brass Plate, Acrylic(up to 6.3mm).

Specification

●W(mm):5
●Total Length(mm):50
●SPQ(sheet):6
●Shaft Type: Three Chamfering
●Compatible Model: Electric Drill, Drill Press

Materials

●Main Body: S45C 
●Blade Part: High-Speed Steel
●Drill Part: High-Speed Steel

Accessories

●For 3mm Hex Bar Wrench
●Replacement Blade(TCC-125KA)1 Piece
Part Number
TCC-125KA
TCC-125KB
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) For ironwork277-614619
1 Piece(s) 1 Day(s) For thin and soft material277-615420

Loading...

  1. 1

Basic Information

Overall Length(mm) 50 Width(mm) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)