(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Taper Pin Punch (Octagonal Body) 730

Taper Pin Punch (Octagonal Body) 730

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· The material is a PB original special spring steel, promising high strength and a long service life.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    180
  • Waist size(mm)
    φ14
  • Tip diameter(mm)
    6
  • Mass(g)
    180
  • Tip hardness
    HRC58°
  • Striking part hardness
    HRC45°~48°
  • Features
    This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : 730-6
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    180
  • Waist size(mm)
    φ14
  • Tip diameter(mm)
    6
  • Mass(g)
    180
  • Tip hardness
    HRC58°
  • Striking part hardness
    HRC45°~48°
  • Features
    This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)