(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hexagon Socket (insertion angle 25.4 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Hexagon Socket (insertion angle 25.4 mm)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Special steel with excellent durability used for tightening with impact wrench.

Basic Specifications

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 14
  • 17
  • 19
  • 22
  • Clear
Trusco Code

Refine by

  • 296-2951
  • 296-2942
  • 296-2934
  • 296-2926
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14
296-2926
12 Day(s) or more
-

Part Number : 814C
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    14
  • Overall length (L dimension)(mm)
    75
  • Dimensions D2 (φ)(mm)
    50
  • Trusco Code
    296-2926
  • Accessories
    Pin, Ring
  • Mass(g)
    510
17
296-2934
15 Day(s) or more
-

Part Number : 817C
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    17
  • Overall length (L dimension)(mm)
    75
  • Dimensions D2 (φ)(mm)
    50
  • Trusco Code
    296-2934
  • Accessories
    Pin, Ring
  • Mass(g)
    510
19
296-2942
12 Day(s) or more
-

Part Number : 819C
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    75
  • Dimensions D2 (φ)(mm)
    50
  • Trusco Code
    296-2942
  • Accessories
    Pin, Ring
  • Mass(g)
    520
22
296-2951
15 Day(s) or more
-

Part Number : 822C
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Hexagonal Bolt with Hexagonal Hole
  • Width across flat dimension (S Measurement)
    22
  • Overall length (L dimension)(mm)
    75
  • Dimensions D2 (φ)(mm)
    50
  • Trusco Code
    296-2951
  • Accessories
    Pin, Ring
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)