(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Universal Joint

Click this image to zoom it.

Move the mouse over the image to zoom

Universal Joint

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
・Socket replacement adapter type for tightening at an angle in areas that cannot be worked directly
・Uses highly durable special steel and is reasonably priced
[Applications]< br>・Socket replacement adapter type for tightening at an angle in areas that cannot be worked directly
[Set contents]
・Pin, ring

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.52
  • 12.7
  • 19
  • 25.4
  • 38.1
  • 44.5
  • 63.5
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 9.52
  • 12.7
  • 19
  • 25.4
  • 38.1
  • 44.5
  • 63.5
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 50
  • 75
  • 125
  • 140
  • 200
  • 270
  • 310
  • Clear
Drive Concave(mm)

Refine by

  • 9.52
  • 12.7
  • 19
  • 25.4
  • 38.1
  • 44.5
  • 63.5
  • Clear
Drive Convex(mm)

Refine by

  • 9.52
  • 12.7
  • 19
  • 25.4
  • 38.1
  • 44.5
  • 63.5
  • Clear
Trusco Code

Refine by

  • 375-8648
  • 375-8613
  • 375-8354
  • 375-8346
  • 375-7692
  • 375-7684
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
38.1
38.1
200
38.1
38.1
-
Quote
-

Part Number : 1414U
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    38.1
  • Overall length (L dimension)(mm)
    200
  • Drive Concave(mm)
    38.1
  • Drive Convex(mm)
    38.1
  • Trusco Code
    -
  • Accessories
    Pin, Ring
  • Mass(g)
    -
44.5
44.5
270
44.5
44.5
-
Quote
-

Part Number : 1616U
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    44.5
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    44.5
  • Overall length (L dimension)(mm)
    270
  • Drive Concave(mm)
    44.5
  • Drive Convex(mm)
    44.5
  • Trusco Code
    -
  • Accessories
    Pin, Ring
  • Mass(g)
    -
63.5
63.5
310
63.5
63.5
-
Quote
-

Part Number : 2424U
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    63.5
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    63.5
  • Overall length (L dimension)(mm)
    310
  • Drive Concave(mm)
    63.5
  • Drive Convex(mm)
    63.5
  • Trusco Code
    -
  • Accessories
    Pin, Ring
  • Mass(g)
    -
9.52
9.52
50
9.52
9.52
375-7684
1 Day(s)
-

Part Number : 303U
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    9.52
  • Overall length (L dimension)(mm)
    50
  • Drive Concave(mm)
    9.52
  • Drive Convex(mm)
    9.52
  • Trusco Code
    375-7684
  • Accessories
    Pin, Ring
  • Mass(g)
    80
9.52
9.52
50
9.52
9.52
375-7692
1 Day(s)
-

Part Number : 303UNB
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    9.52
  • Overall length (L dimension)(mm)
    50
  • Drive Concave(mm)
    9.52
  • Drive Convex(mm)
    9.52
  • Trusco Code
    375-7692
  • Accessories
    Pin, Ring
  • Mass(g)
    80
12.7
12.7
75
12.7
12.7
375-8346
1 Day(s)
-

Part Number : 404U
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    75
  • Drive Concave(mm)
    12.7
  • Drive Convex(mm)
    12.7
  • Trusco Code
    375-8346
  • Accessories
    Pin, Ring
  • Mass(g)
    210
12.7
12.7
75
12.7
12.7
375-8354
1 Day(s)
-

Part Number : 404UNB
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    75
  • Drive Concave(mm)
    12.7
  • Drive Convex(mm)
    12.7
  • Trusco Code
    375-8354
  • Accessories
    Pin, Ring
  • Mass(g)
    210
19
19
125
19
19
375-8613
1 Day(s)
-

Part Number : 606U
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    125
  • Drive Concave(mm)
    19
  • Drive Convex(mm)
    19
  • Trusco Code
    375-8613
  • Accessories
    Pin, Ring
  • Mass(g)
    830
25.4
25.4
140
25.4
25.4
375-8648
1 Day(s)
-

Part Number : 808U
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    25.4
  • Overall length (L dimension)(mm)
    140
  • Drive Concave(mm)
    25.4
  • Drive Convex(mm)
    25.4
  • Trusco Code
    375-8648
  • Accessories
    Pin, Ring
  • Mass(g)
    1450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The neck can be swung for about 15°, so you can work even in places where you cannot tighten bolts and nuts straight.

Accessories

●Pin, ring

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)