(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Extension Bar (Inches)

Extension Bar (Inches)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation
  • Socket shape
    Joint Type
  • Features
    With lock function. (Pressing the red button activates the lock and pressing the green button releases the lock.) Shaft section with idle turning function enables fast rotation of tools.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 1/2
  • 1/4
  • 3/8
  • Clear
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2
  • 1/4
  • 3/8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 75
  • 125
  • 150
  • 200
  • 250
  • Clear
Insertion Angle(Inch)

Refine by

  • Concave/convex: 1/2
  • Concave/convex: 1/4
  • Concave/convex: 3/8
  • Clear
Type

Refine by

  • Long
  • Short
  • Clear
JAN Code

Refine by

  • 389-1682
  • 389-1674
  • 389-1666
  • 389-1658
  • 389-1640
  • 389-1631
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1/4
1/4
75
Concave/convex: 1/4
Short
389-1666
16 Day(s) or more
-

Part Number : 003530
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    1/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    75
  • Insertion Angle(Inch)
    Concave/convex: 1/4
  • Type
    Short
  • JAN Code
    389-1666
  • Features
    With lock function. (Pressing the red button activates the lock and pressing the green button releases the lock.) Shaft section with idle turning function enables fast rotation of tools.
  • Mass(g)
    35.5
1/4
1/4
150
Concave/convex: 1/4
Long
389-1631
16 Day(s) or more
-

Part Number : 003531
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    1/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    150
  • Insertion Angle(Inch)
    Concave/convex: 1/4
  • Type
    Long
  • JAN Code
    389-1631
  • Features
    With lock function. (Pressing the red button activates the lock and pressing the green button releases the lock.) Shaft section with idle turning function enables fast rotation of tools.
  • Mass(g)
    67.5
3/8
3/8
125
Concave/convex: 3/8
Short
389-1674
16 Day(s) or more
-

Part Number : 003591
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    125
  • Insertion Angle(Inch)
    Concave/convex: 3/8
  • Type
    Short
  • JAN Code
    389-1674
  • Features
    With lock function. (Pressing the red button activates the lock and pressing the green button releases the lock.) Shaft section with idle turning function enables fast rotation of tools.
  • Mass(g)
    119.5
3/8
3/8
200
Concave/convex: 3/8
Long
389-1640
12 Day(s)
-

Part Number : 003592
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    3/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Insertion Angle(Inch)
    Concave/convex: 3/8
  • Type
    Long
  • JAN Code
    389-1640
  • Features
    With lock function. (Pressing the red button activates the lock and pressing the green button releases the lock.) Shaft section with idle turning function enables fast rotation of tools.
  • Mass(g)
    191.0
1/2
1/2
125
Concave/convex: 1/2
Short
389-1682
16 Day(s) or more
-

Part Number : 003642
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    125
  • Insertion Angle(Inch)
    Concave/convex: 1/2
  • Type
    Short
  • JAN Code
    389-1682
  • Features
    With lock function. (Pressing the red button activates the lock and pressing the green button releases the lock.) Shaft section with idle turning function enables fast rotation of tools.
  • Mass(g)
    214.0
1/2
1/2
250
Concave/convex: 1/2
Long
389-1658
12 Day(s)
-

Part Number : 003643
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Manual Operation
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    1/2
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    250
  • Insertion Angle(Inch)
    Concave/convex: 1/2
  • Type
    Long
  • JAN Code
    389-1658
  • Features
    With lock function. (Pressing the red button activates the lock and pressing the green button releases the lock.) Shaft section with idle turning function enables fast rotation of tools.
  • Mass(g)
    423.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)