(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rolling Center RST (Part Numbers)

Rolling Center RST

[Features]
· Inside this product, there are two ball bearings on M.T No. 1 and No. 2, and 1 thrust bearing. 3 types of each of taper roller bearing, thrust bearing and ball bearing are used for M.T No. 3 to No. 7.

Part Number

Configured Part Number is shown.

RST3-002

Part Number
RST3-002
Part NumberMinimum order quantityVolume DiscountDays to ShipShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.)
1 Piece(s) 14 Day(s) or more MT3For Profiling55228764337167TIR0.005

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A B1(mm) -
e(mm) - Features Heavy cutting, general cutting optimum product, maximum rotation speed (No. 3 to No. 5) 2,500 min - 1 Inside this machine, M.T No. 1 and No. 2 are 2 ball bearings and 1 thrust bearing. M. T No. 3 to No. 7 use one each of three kinds: taper roller bearing, thrust bearing, and ball bearing.

Please check the type/dimensions/specifications of the part RST3-002 in the Rolling Center RST series.

Products like this...

Part Number
RST1-301
RST2-001
RST3-001
RST3-301
RST3-302
RST4-001
Part NumberMinimum order quantityVolume DiscountDays to ShipShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.)
1 Piece(s) 14 Day(s) or more MT1With Seal39145733515107TIR0.005
1 Piece(s) 14 Day(s) or more MT2-462070.55.53621127.5TIR0.005
1 Piece(s) 14 Day(s) or more MT3-55228764323153TIR0.005
1 Piece(s) 14 Day(s) or more MT3With Seal55228764323153TIR0.005
1 Piece(s) 14 Day(s) or more MT3For Profiling, Includes Seal55228764337167TIR0.005
1 Piece(s) 14 Day(s) or more MT4-62261106.84628184TIR0.005

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)