(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vertical Sleeve

Vertical Sleeve

[Features]
・ Vertical sleeve
·G (drawing thread): 1/2W or M12
·Outside taper: NT30
·T (mm): 12

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NT30-MT2-M
NT30-MT2-W
NT30-MT3-M
NT30-MT3-W
NT40-MT1-M
NT40-MT1-U
NT40-MT2-M
NT40-MT2-U
NT40-MT3-M
NT40-MT3-U
NT40-MT4-M
NT40-MT4-U
NT40-MT5-M
NT40-MT5-U
Part NumberMinimum order quantityVolume DiscountDays to ShipInternal Taper Exterior Taper L
(mm)
l
(mm)
d
(mm)
G (Drawing Thread)
1 Piece(s) 10 Day(s) or more MT2NT301102826M12
1 Piece(s) 10 Day(s) or more MT2NT3011028261/2W
1 Piece(s) 10 Day(s) or more MT3NT301375536M12
1 Piece(s) 10 Day(s) or more MT3NT3013755361/2W
1 Piece(s) 10 Day(s) or more MT1NT401272030M16
1 Piece(s) 10 Day(s) or more MT1NT4012720305/8UNC
1 Piece(s) 10 Day(s) or more MT2NT401352833M16
1 Piece(s) 10 Day(s) or more MT2NT4013528335/8UNC
1 Piece(s) 10 Day(s) or more MT3NT401453836M16
1 Piece(s) 10 Day(s) or more MT3NT4014538365/8UNC
1 Piece(s) 10 Day(s) or more MT4NT401807344M16
1 Piece(s) 10 Day(s) or more MT4NT4018073445/8UNC
1 Piece(s) 10 Day(s) or more MT5NT4024513863M16
1 Piece(s) 10 Day(s) or more MT5NT40245138635/8UNC

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine T(mm) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)