(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

S Shaft Boring Bar

S Shaft Boring Bar

S-axis boring bar, ST25
Height (mm): 23
Overall length (mm): 220
Shank: ST25

Part Number

Configured Part Number is shown.

Part Number
BOB45-ST25-15-150
BOB45-ST25-16-150
BOB45-ST25-18-150
BOB45-ST25-20-150
BOB45-ST25-22-150
BOB45-ST25-24-150
BOB45-ST25-25-150
BOB45-ST32-15-150
BOB45-ST32-16-150
BOB45-ST32-18-150
BOB45-ST32-20-150
BOB45-ST32-22-150
BOB45-ST32-24-150
BOB45-ST32-25-150
BOB45-ST32-28-150
BOB45-ST32-30-150
BOB45-ST32-32-150
BOB90-ST25-15-150
BOB90-ST25-16-150
BOB90-ST25-18-150
BOB90-ST25-20-150
BOB90-ST25-22-150
BOB90-ST25-24-150
BOB90-ST25-25-150
BOB90-ST32-15-150
BOB90-ST32-16-150
BOB90-ST32-18-150
BOB90-ST32-20-150
BOB90-ST32-22-150
BOB90-ST32-24-150
BOB90-ST32-25-150
BOB90-ST32-28-150
BOB90-ST32-30-150
BOB90-ST32-32-150
BOB90-ST32-42-150
Part NumberMinimum order quantityVolume DiscountDays to ShipL
(mm)
L1
(mm)
d
(mm)
D
(mm)
A
(mm)
B
(mm)
H
(mm)
L3
(mm)
1 Piece(s) 10 Day(s) or more 220701525-52353
1 Piece(s) 10 Day(s) or more 220701625-62353
1 Piece(s) 10 Day(s) or more 220701825-62353
1 Piece(s) 10 Day(s) or more 220702025-82353
1 Piece(s) 10 Day(s) or more 220702225-82353
1 Piece(s) 10 Day(s) or more 220702425-82353
1 Piece(s) 10 Day(s) or more 220702525-82353
1 Piece(s) 10 Day(s) or more 230801532-53063
1 Piece(s) 10 Day(s) or more 230801632-63063
1 Piece(s) 10 Day(s) or more 230801832-63063
1 Piece(s) 10 Day(s) or more 230802032-83063
1 Piece(s) 10 Day(s) or more 230802232-83063
1 Piece(s) 10 Day(s) or more 230802432-83063
1 Piece(s) 10 Day(s) or more 230802532-83063
1 Piece(s) 10 Day(s) or more 230802832-83063
1 Piece(s) 10 Day(s) or more 230803032-103063
1 Piece(s) 10 Day(s) or more 230803232-103063
1 Piece(s) 10 Day(s) or more 220701525862353
1 Piece(s) 10 Day(s) or more 220701625862353
1 Piece(s) 10 Day(s) or more 2207018251082353
1 Piece(s) 10 Day(s) or more 2207020251082353
1 Piece(s) 10 Day(s) or more 22070222510102353
1 Piece(s) 10 Day(s) or more 22070242515102353
1 Piece(s) 10 Day(s) or more 22070252515102353
1 Piece(s) 10 Day(s) or more 230801532863063
1 Piece(s) 10 Day(s) or more 230801632863063
1 Piece(s) 10 Day(s) or more 2308018321083063
1 Piece(s) 10 Day(s) or more 2308020321083063
1 Piece(s) 10 Day(s) or more 23080223210103063
1 Piece(s) 10 Day(s) or more 23080243215103063
1 Piece(s) 10 Day(s) or more 23080253215103063
1 Piece(s) 10 Day(s) or more 23080283215133063
1 Piece(s) 10 Day(s) or more 23080303215133063
1 Piece(s) 10 Day(s) or more 23080323215133063
1 Piece(s) 10 Day(s) or more 23080423215133063

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories L2(mm) 150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)