(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

α Tooling Cleaner

Part Number

Configured Part Number is shown.

Part Number
SCE-30
SCE-40
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle types Internal diameter taper
1 Piece(s) 16 Day(s) or more BT30BBT30/BT30
1 Piece(s) 20 Day(s) or more BT40BBT40/BT40

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Cleans tools from its tapered part to end face at once.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)