(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Set Box for Micro Collet

Set Box for Micro Collet

[Features]
· Set box for micro collet.
· Makes collet management easy, and also ideal for maintaining collet accuracy.

Part Number

Configured Part Number is shown.

Part Number
NBB3S
NBB4S
NBB6S
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Holes The number of spare holes Compatible Microcollet Case Size
(mm)
1 Piece(s) 12 Day(s) or more 4012NBC3S126 X 139
1 Piece(s) 12 Day(s) or more 404NBC4S126 X 139
1 Piece(s) 12 Day(s) or more 7014NBC6S189 X 228

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features A dedicated case is available to make collet management easy. Ideal for accurate collet retention. Specifications Case Material: Polypropylene

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)