(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mega E Chuck (Part Numbers)

Mega E Chuck

[Features]
· High accuracy collet chuck holder for end mill processing.
· High-speed and powerful with stable grip performance.
· Tapering of the chuck body section changes how machining vibration is transmitted, enhances the attenuation effect.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BBT40-MEGA13E-60

Part Number
BBT40-MEGA13E-60
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.
1 Piece(s) 12 Day(s) or more BT403 to 12603 to 124360MEN13MEC13-□50~602912421300BBT40

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Maximum Allowable Rotational Speed(min-1) 45000
Features Tapering the cylinder part of the body enhances attenuation of working vibration. Features Mega E Collet for excellent end milling with stable gripping performance.

Please check the type/dimensions/specifications of the part BBT40-MEGA13E-60 in the Mega E Chuck series.

Products like this...

Part Number
BBT40-MEGA10E-105
BBT40-MEGA10E-90
BBT50-MEGA10E-90
BBT50-MEGA13E-120
BBT50-MEGA13E-90
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.
1 Piece(s) 12 Day(s) or more BT403–101053–1044105MEN10MEC10-□48–587310351700BBT40
1 Piece(s) 12 Day(s) or more BT403–10903–104190MEN10MEC10-□48–585810351500BBT40
1 Piece(s) 12 Day(s) or more BT503–10903–104090MEN10MEC10-□48–584710354000BBT50
1 Piece(s) 12 Day(s) or more BT503 to 121203 to 1252120MEN13MEC13-□50~607712424400BBT50
1 Piece(s) 12 Day(s) or more BT503 to 12903 to 1246.590MEN13MEC13-□50~604712424000BBT50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)