(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mega E Perfect Seal

Mega E Perfect Seal

[Features]
· A new type of sealing function where the higher the coolant pressure, the closer the PS ring adheres to the shank of the cutting tool to enhance the sealing performance

Part Number

Configured Part Number is shown.

Part Number
EPS6-03
EPS6-04
EPS6-05
EPS6-06
EPS8-03
EPS8-04
EPS8-05
EPS8-06
EPS8-07
EPS8-08
EPS10-03
EPS10-04
EPS10-05
EPS10-06
EPS10-07
EPS10-08
EPS10-09
EPS10-10
EPS13-03
EPS13-04
EPS13-05
EPS13-06
EPS13-07
EPS13-08
EPS13-09
EPS13-10
EPS13-11
EPS13-12
Part NumberMinimum order quantityVolume DiscountDays to ShipRetainable blade diameter
(mm)
Compatible Collet L1
(mm)
Compatible Main Body Size
(mm)
1 Piece(s) 12 Day(s) or more 3MEC6-35.66
1 Piece(s) 12 Day(s) or more 4MEC6-45.26
1 Piece(s) 12 Day(s) or more 5MEC6-55.26
1 Piece(s) 12 Day(s) or more 6MEC6-65.26
1 Piece(s) 12 Day(s) or more 3MEC8-36.48
1 Piece(s) 12 Day(s) or more 4MEC8-468
1 Piece(s) 12 Day(s) or more 5MEC8-568
1 Piece(s) 12 Day(s) or more 6MEC8-668
1 Piece(s) 12 Day(s) or more 7MEC8-75.68
1 Piece(s) 12 Day(s) or more 8MEC8-85.68
1 Piece(s) 12 Day(s) or more 3MEC10-36.410
1 Piece(s) 12 Day(s) or more 4MEC10-4610
1 Piece(s) 12 Day(s) or more 5MEC10-5610
1 Piece(s) 12 Day(s) or more 6MEC10-6610
1 Piece(s) 12 Day(s) or more 7MEC10-76.310
1 Piece(s) 12 Day(s) or more 8MEC10-86.310
1 Piece(s) 12 Day(s) or more 9MEC10-95.710
1 Piece(s) 12 Day(s) or more 10MEC10-105.710
1 Piece(s) 12 Day(s) or more 3MEC13-36.413
1 Piece(s) 12 Day(s) or more 4MEC13-4613
1 Piece(s) 12 Day(s) or more 5MEC13-5613
1 Piece(s) 12 Day(s) or more 6MEC13-6613
1 Piece(s) 12 Day(s) or more 7MEC13-76.313
1 Piece(s) 12 Day(s) or more 8MEC13-86.513
1 Piece(s) 12 Day(s) or more 9MEC13-96.513
1 Piece(s) 12 Day(s) or more 10MEC13-106.513
1 Piece(s) 12 Day(s) or more 11MEC13-116.213
1 Piece(s) 12 Day(s) or more 12MEC13-126.213

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Coolant System Center Through (Blade Through) Features A new type of sealing function where the higher the coolant pressure, the closer the PS ring adheres to the shank of the cutting tool to enhance the sealing performance.
Specifications Supports Coolant Pressure of 7 MPa. For Mega E Chuck

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)