(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Level Master

Level Master

[Features]
· For level management of machine tools/precision assembly machinery
· 2-axis simultaneous detection level
· Alerts to completion of leveling operation with an LED and buzzer
· Uses an optical level detection sensor
· 2-axis simultaneous detection dramatically reduces cost and inspection time compared to conventional leveling work using 2 levels

PDF

Part Number

Configured Part Number is shown.

LVM-01

 
Part Number
LVM-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Set Content Main body, Battery, Instruction manual, Warranty card, Inspection report, Dedicated aluminum case Mass(g) 985
Features 2 axis simultaneous detection level. Alerts to completion of leveling operation with an LED and buzzer. Adopts an optical level detection sensor. Battery Alkaline Battery LR03 (AAA Size ) x 4 Minimum Read Value 0.01mm/1m
Auto Power Supply OFF Power OFF 30 Minutes After Power ON Operating Temperature Range 0°C-40°C (20°C ±5°C recommended) Battery life 50 Hours Continuous Operation
Dimensions(mm) Ф109XH46

Please check the type/dimensions/specifications of the part LVM-01 in the Level Master series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)