(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Point Master (PMG Series/Straight Shank Type)

Point Master (PMG Series/Straight Shank Type)

[Features]
· Instantly transmits touch position with LED lamp. A straight shank type.

Part Number

Configured Part Number is shown.

Part Number
PMG-10
PMG-10S
PMG-20
PMG-20S
PMG-32
PMG-32S
Part NumberMinimum order quantityVolume DiscountDays to ShipL
(mm)
L1
(mm)
Accessory Mass
(g)
Battery Battery Life Dh7
(mm)
1 Piece(s) 8 Day(s) or more 7550Stylus ST38-6P200Panasonic Lithium BR435X150 Hours Continuous Operation10
1 Piece(s) 8 Day(s) or more 7550φ6 Cylindrical Stylus ST38-6X6200Panasonic Lithium BR435X150 Hours Continuous Operation10
1 Piece(s) 16 Day(s) or more 9050Stylus ST38-6P300LR1X2 (N battery)25 Hours Continuous Operation20
1 Piece(s) 12 Day(s) or more 9050φ6 Cylindrical Stylus ST38-6X6300LR1X2 (N battery)25 Hours Continuous Operation20
1 Piece(s) 1 Day(s) 8060Stylus ST38-6P500LR1X2 (N battery)25 Hours Continuous Operation32
1 Piece(s) 20 Day(s) or more 8060φ6 Cylindrical Stylus ST38-6X6500LR1X2 (N battery)25 Hours Continuous Operation32

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Measured pressure(N) XY 0.6N,Z 2.7N Features Instantly transmits touch position with LED lamp.
Specifications Probe restoration accuracy: ± 1 μm (2σ); Overtravel: XY ±12 mm Z 5 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)