(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

German Best Max (for Precision Construction Finishing)

German Best Max (for Precision Construction Finishing)

Longer cuts due to the adoption of the high hardness tip. A precision joinery finish type that produces clean finish and is ideal for cutting hardwood, floor materials, bamboo and wickerwork.

[Features]
· For general woodwork joinery finishing, floor material, bamboo cutting, wickerwork, fretwork, melamine, etc.
· Long Cutting Achieved by Using HRA 92.7 High-Hardness Tip

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DB90-165
DB90-190
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
1 Piece(s) 14 Day(s) or more 165
1 Piece(s) 14 Day(s) or more 190

Loading...

  1. 1

Basic Information

Work Material Wood Blade Thickness(mm) 1.6 Number of Cutting Teeth(P) 90
Hardness(HRA) 93.5 Hole Diameter(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)