(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

German Best Max (for Construction Finishing)

German Best Max (for Construction Finishing)

Longer cuts due to the adoption of the high hardness tip. Joinery finishing type that produces clean finish. Ideal for cutting of plastics, PVC, decorative plywood, and melamine decorative incombustible boards.

[Features]
· For general woodwork joinery finishing, plastic, PVC, etc.
· Long Cutting Achieved by Using HRA 92.7 High-Hardness Tip

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DB72-165

 
Part Number
DB72-165
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Work Material Wood Outside Diameter(mm) 165 Blade Thickness(mm) 1.6
Number of Cutting Teeth(P) 72 Hardness(HRA) 93.5 Hole Diameter(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)