(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

German Best Max (for Construction)

German Best Max (for Construction)

Longer cuts due to the adoption of the high hardness tip. Joinery type that produces clean finish. Features "cut depth memory" function that aligns the depth of cut.

[Features]
· For general woodwork construction .
· Long Cutting Achieved by Using HRA 92.7 High-Hardness Tip

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DB64-147
DB64-165
DB64-185
DB64-190
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
1 Piece(s) 14 Day(s) or more 1471.3
1 Piece(s) 14 Day(s) or more 1651.6
1 Piece(s) 14 Day(s) or more 1851.6
1 Piece(s) 14 Day(s) or more 1901.6

Loading...

  1. 1

Basic Information

Work Material Wood Number of Cutting Teeth(P) 64 Hardness(HRA) 93.5
Hole Diameter(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)