(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Powerful Instant Adhesive Pin-Pointer (Multipurpose / Water Resistant / Gel Type)

Loctite Powerful Instant Adhesive Pin-Pointer (Multipurpose / Water Resistant / Gel Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Gel which allows liquid amount control.
· Excellent water resistance (conforming to European EN204.D3 grade) and impact resistance compared to existing instant adhesives.
[Applications]
· Bonding rigid plastics / wood / synthetic rubbers / metals / cardboard / ceramics, etc.

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    423-7625
  • Mass(g)
    30
  • Features
    Jelly product for liquid amount control. It has higher water resistance (conforms to European EN 204. D3 Grade) and impact resistance than conventional instant adhesives.
  • Application
    Bonding rigid plastics / wood / synthetic rubbers / metals / cardboard / ceramics, etc.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based
  • Contents
    1 pc (5 g)
Part Number
Contents

Refine by

  • 1 pc (5 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (5 g)
Quote
-

Part Number : LPJ-005
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (5 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    423-7625
  • Mass(g)
    30
  • Features
    Jelly product for liquid amount control. It has higher water resistance (conforms to European EN 204. D3 Grade) and impact resistance than conventional instant adhesives.
  • Application
    Bonding rigid plastics / wood / synthetic rubbers / metals / cardboard / ceramics, etc.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)