(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Powerful Instant Adhesive Powerful/Multipurpose

Loctite Powerful Instant Adhesive Powerful/Multipurpose

Standard Unit Price:
-
Days to Ship :
Quote

High-flexibility gel type instant adhesive.
[Features]
· A multipurpose type with synthetic rubber resin blended to make it highly flexible to an unheard of degree, resistant to peeling, and available for various materials.
· Excellent water resistance (conforming to European EN204.D3 grade) and impact resistance.
· Since there is little shrinkage after curing, filler adhesion is possible.
[Applications]
· High water resistance enables use both indoors and outdoors.
· Bonding rigid plastics, synthetic rubber, metal, ceramics, wood, cardboard, etc.
· Adhesive for toys, model crafting, furniture fixtures, decorative ceramics, shoes, electrical appliances, accessories, etc.

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Features
    Flexible and peeling resistant type. Excellent water resistance (conforming to Europe EN204.D3 grade) and impact resistance compared to existing instant adhesives.
  • Application
    Bonding rigid plastics / wood / synthetic rubbers / metals / ceramics, etc.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based
Part Number
Contents

Refine by

  • 1 pc (4 g)
  • 1 pc (10 g)
  • Clear
Trusco Code

Refine by

  • 423-7617
  • 424-3536
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (4 g)
423-7617
Quote
-

Part Number : LPG-004
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (4 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    423-7617
  • Mass(g)
    19
  • Features
    Flexible and peeling resistant type. Excellent water resistance (conforming to Europe EN204.D3 grade) and impact resistance compared to existing instant adhesives.
  • Application
    Bonding rigid plastics / wood / synthetic rubbers / metals / ceramics, etc.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based
1 pc (10 g)
424-3536
Quote
-

Part Number : LPG-010
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (10 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    424-3536
  • Mass(g)
    24
  • Features
    Flexible and peeling resistant type. Excellent water resistance (conforming to Europe EN204.D3 grade) and impact resistance compared to existing instant adhesives.
  • Application
    Bonding rigid plastics / wood / synthetic rubbers / metals / ceramics, etc.
  • Fixation Time (23°C)
    20~60 Second
  • Specifications
    Jelly
  • Material main components
    Cyanoacrylate-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)