(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Powerful Instant Adhesive (Fast, Shock-Resistant)

Loctite Powerful Instant Adhesive (Fast, Shock-Resistant)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It exhibits powerful adhesion with a single drop.
· Excellent impact resistance.
[Applications]
· Bonding rigid plastics / synthetic rubbers / metals / ceramics, etc.

Basic Specifications

Part Number
Contents

Refine by

  • 1 pc (3 g)
  • 1 pc (5 g)
  • Clear
Trusco Code

Refine by

  • 378-3987
  • 423-7633
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (3 g)
378-3987
Quote
-

Part Number : LER-003
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (3 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    378-3987
  • Mass(g)
    18
  • Features
    It exhibits powerful adhesion with a single drop. It is excellent in impact resistance.
  • Application
    Bonding rigid plastics / synthetic rubbers / metals / ceramics, etc.
  • Fixation Time (23°C)
    5~20 Second
  • Specifications
    -
  • Material main components
    Cyanoacrylate-based
1 pc (5 g)
423-7633
Quote
-

Part Number : LPL-005
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (5 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    423-7633
  • Mass(g)
    20
  • Features
    Accurate coating using a long nozzle. It has higher water resistance (conforms to European EN 204. D3 Grade) and impact resistance than conventional instant adhesives.
  • Application
    Bonding rigid plastics / wood / synthetic rubbers / metals / ceramics, etc.
  • Fixation Time (23°C)
    10~30 Second
  • Specifications
    Medium viscosity type
  • Material main components
    Cyanoacrylate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)