(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Powerful Instant Adhesive Professional for High-Strength Metals

Loctite Powerful Instant Adhesive Professional for High-Strength Metals

Standard Unit Price:
-
Days to Ship :
Quote

High strength instant adhesive for metal that is resistant to impacts and vibration.
[Features]
· A large capacity of 20 g, ideal for professional use.
· Boasts excellent vibration resistance and water resistance.
[Applications]
· Ideal for adhering smooth, impact-conductive materials such as metal.
· Adhesion of metal, hard plastic, synthetic rubber, etc.
· Adhesive for toys, plastic models, metal models, accessories and tchotchkes, decorative ceramics, plastic and metal fixtures on electrical appliances, etc.

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    378-4029
  • Mass(g)
    43
  • Features
    Shock-resistant, high durability type. Ideal for gluing objects which are hard and impact conductive such as metal.
  • Application
    Metal, hard plastic, and synthetic rubber adhesion.
  • Fixation Time (23°C)
    10~30 Second
  • Specifications
    Medium viscosity type
  • Material main components
    Cyanoacrylate-based
  • Contents
    1 pc (20 g)
Part Number
Contents

Refine by

  • 1 pc (20 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (20 g)
Quote
-

Part Number : LKK-020
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (20 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    378-4029
  • Mass(g)
    43
  • Features
    Shock-resistant, high durability type. Ideal for gluing objects which are hard and impact conductive such as metal.
  • Application
    Metal, hard plastic, and synthetic rubber adhesion.
  • Fixation Time (23°C)
    10~30 Second
  • Specifications
    Medium viscosity type
  • Material main components
    Cyanoacrylate-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)