(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Powerful Instant Adhesive (for Glass)

Loctite Powerful Instant Adhesive (for Glass)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
・ Ideal for repairing glass ornaments and glasswork
・ High water resistance. So the dishwasher is OK
・ Strong adhesion between glasses and glass and metal
[Application]
・ Repair of glass ornaments, manufacture of glass accessories, repair of small glass accessories

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    416-6035
  • Mass(g)
    18
  • Features
    Having high resistance to water, it can also be used in the dishwasher. Firm glass-to-glass, glass-to-metal bonding.
  • Application
    Repair of glass accessories. Production and maintenance of glass accessories.
  • Fixation Time (23°C)
    15~60 Second
  • Specifications
    Liquid
  • Material main components
    Cyanoacrylate-based
  • Contents
    1 pc (3 g)
Part Number
Contents

Refine by

  • 1 pc (3 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (3 g)
Quote
-

Part Number : LCR-003
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (3 g)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Trusco Code
    416-6035
  • Mass(g)
    18
  • Features
    Having high resistance to water, it can also be used in the dishwasher. Firm glass-to-glass, glass-to-metal bonding.
  • Application
    Repair of glass accessories. Production and maintenance of glass accessories.
  • Fixation Time (23°C)
    15~60 Second
  • Specifications
    Liquid
  • Material main components
    Cyanoacrylate-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)